cULus Recognized
Approval ID: E60425-20061129Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
Field wiring | 300 V | 7 A | 24 - 18 | |
D | ||||
Field wiring | 300 V | 7 A | 24 - 18 |
VDE Zeichengenehmigung
Approval ID: 40047107Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
160 V | 13.5 A | 0.2 - 1 |