PTSM 0,5/ 3-2,5-H SMD R44 - PCB terminal block
1771033

product line COMBICON Terminals XS
cross section 0.5 mm2
pitch 2.5 mm
connection method Push-in spring connection
mounting type SMD soldering
type of packaging 44 mm wide tape

Printed circuit board terminal, nominal current: 6 A, rated voltage (III/2): 160 V, nominal cross section: 0.5 mm2, number of potentials: 3, number of rows: 1, number of positions per row: 3, product range: PTSM 0,5/..-H-SMD, pitch: 2.5 mm, connection method: Push-in spring connection, mounting: SMD soldering, conductor/PCB connection direction: 0 °, color: black, Pin layout: Linear pad geometry, number of solder pins per potential: 1, type of packaging: 44 mm wide tape

Product details









Compatible products



Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
High current carrying capacity of 6 A in very compact dimensions
Designed for integration into the SMT soldering process
Additional solder anchors reduce the mechanical strain on the soldering spots