SAC-4P-M12MSS/10,0-PUR/FSS PE
-
Power cable
1416408
Power cable, 4-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12, coding: S, on Socket straight M12, coding: S, cable length: 10 m, for AC current up to 12 A/690 V
Product details
Product type | Power cable |
Application | Energy supply |
Number of positions | 4 |
No. of cable outlets | 1 |
Shielded | no |
Coding | S |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Flammability rating according to UL 94 | V0 |
Material of grip body | PP |
Contact material | CuZn |
Contact surface material | Ni/Au |
Contact carrier material | PA |
Material for screw connection | Zinc die-cast, nickel-plated |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 690 V AC |
Nominal current IN | 12 A |
Mechanical data | |
Insertion/withdrawal cycles | > 100 |
Connection 1 | |
Type | Plug straight M12 |
Coding type | S (Power) |
Connection 2 | |
Type | Socket straight M12 |
Coding type | S (Power) |
Cable length | 10 m |
PUR halogen-free black [PUR] | |
Dimensional drawing |
|
Cable weight | 114 kg/km |
UL AWM Style | 20234 / 10492 (80°C/1000 V) |
Number of positions | 4 |
Shielded | no |
Cable type | PUR halogen-free black [PUR] |
Conductor structure, voltage supply | 78x 0.15 mm |
AWG power supply | 16 |
Conductor cross section | 4x 1.5 mm² |
Wire diameter incl. insulation | 2.45 mm ±0.05 mm |
External cable diameter | 8.80 mm ±0.25 mm |
Outer sheath, material | PUR |
External sheath, color | black-gray RAL 7021 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PP |
Single wire, color | black 1, black 2, black 3, green/yellow |
Thickness, insulation | ≥ 0.36 mm |
Thickness, outer sheath | approx. 1.30 mm |
Overall twist | 4 wires, twisted |
Length of twist, overall twist | 93 mm |
Max. conductor resistance | ≤ 13 Ω/km (at 20 °C) |
Insulation resistance | ≥ 1 GΩ*km (at 20 °C) |
Nominal voltage, cable | ≤ 1000 V AC |
Test voltage | ≥ 10000 V AC (Spark test) |
Minimum bending radius, fixed installation | 5 x D |
Minimum bending radius, flexible installation | 10 x D |
Smallest bending radius, fixed installation | 44 mm |
Smallest bending radius, movable installation | 88 mm |
Dynamic load capacity (bending) | Max. bending cycles: 2000000, Bending radius: 10 x D, Traversing path: 10 m, Traversing rate: 3 m/s, Acceleration: 10 m/s² |
Halogen-free | in accordance with DIN VDE 0472 part 815 |
in accordance with DIN EN 50267-2-1 | |
Flame resistance | According to UL 758/1581 (Cable Flame) |
according to UL 758/1581 FT1 | |
According to DIN EN 60332-1-2 | |
Resistance to oil | According to DIN EN 60811-2-1, 168 h at 100°C |
according to UL 758, 168 h at 60 °C | |
Other resistance | Hydrolysis and microbe resistant as per VDE 0282 section 10 |
Low adhesion | |
abrasion-resistant | |
Resistant to salt water | |
Ambient temperature (operation) | -50 °C ... 80 °C (cable, fixed installation) |
-30 °C ... 80 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 (without preloading, as additional test in accordance with IEC 60529) | |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 85 °C (Plug / socket) |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-111 |
Item number | 1416408 |
Packing unit | 1 pc |
Minimum order quantity | 50 pc |
Note | Made to order (non-returnable) |
Sales key | BF1 |
Product key | AF1CCP |
GTIN | 4055626073125 |
Weight per piece (including packing) | 1,149 g |
Weight per piece (excluding packing) | 1,149 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27060327 |
ETIM
ETIM 8.0 | EC001855 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Easy and safe: 100 % electrically tested plug-in components
Protection against incorrect connection using special S-coding
Our standard: robust halogen-free PUR cable
PHOENIX CONTACT s.r.o.
Námestie Mateja Korvína 1, 811 07 Bratislava. Zapísaná v Obchodnom registri Okresného súdu Bratislava III, vložka číslo 48994/B.