DMCC 0,5/ 4-ST-SHL 7,0-2,54 - PCB connector
1145726

product line COMBICON Connectors XS
cross section 0.34 mm2
connection method Crimp connection
Pictogram
type of packaging packed in cardboard

PCB connector, nominal cross section: 0.34 mm2, color: black, nominal current: 5 A, rated voltage (III/2): 160 V, contact surface: Au, contact connection type: Socket, number of rows: 2, number of positions: 4, product range: DMCC 0,5/..-ST-SHL, pitch: 2.54 mm, connection method: Crimp connection, conductor/PCB connection direction: 0 °, plug-in system: COMBICON DFMC 0,5 lock & shielded, Electrical properties: shielded, locking: shielded connection, mounting method: Lock & Shield, type of packaging: packed in cardboard, Suitable for CAT5

Product details









Compatible products




Your advantages

Cost-effective connection of crimped conductors in large quantities
Gold-plated contacts ensure transfer quality remains stable over the long term
Contacts arranged in a double row enable high packing density in a compact area
Tools for manual and automatic crimping available as an option
Satisfies CAT5 requirements in accordance with EN 50173 and ISO/IEC 11801