MSTBO 2,5/ 3-G1L KMGY CD: 1,3 - PCB header
1288251

PCB headers, nominal cross section: 2.5 mm2, color: light gray, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Pin, number of potentials: 3, number of rows: 1, number of positions: 3, number of connections: 3, product range: MSTBO 2,5/..-G1L, pitch: 5 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.5 mm, number of solder pins per potential: 1, plug-in system: COMBICON MSTB 2,5, Pin connector pattern alignment: Orthogonal, locking: without, Fixed coding of the positions: 1, 3, item with lateral pin outlet on the left

Product details









Compatible products


Your advantages

Plug-in direction orthogonal to the PCB