WP 3154W
-
Web panel
2402636
Web panel, 39.12 cm / 15.4"-TFT display (Resistive industrial touch screen), 1280 x 800 pixel(s) (WXGA), 16.7 million colors, Arm® Cortex®-A8, 1000 MHz, 2x USB Host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Debian GNU/Linux, Firefox Browser, without bus system.
Product details
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Product type | Operator panel |
Computer data | |
Processor | Arm® Cortex®-A8, 1000 MHz |
Operating system | Debian GNU/Linux |
RAM | 512 MB RAM |
Data storage system | NAND-Flash, 1 GB |
Slots | 1x SD |
Display | |
Display type | 39.12 cm / 15.4"-TFT |
Screen resolution | 1280 x 800 Pixel(s) (WXGA) |
Touch technology | Resistive industrial touch screen |
Display lighting type | LED |
Brightness | 360 cd/m² typical (adjustable) |
MTBF | 50000 h |
Color spectrum | 16.7 million colors |
Reading angle left | 70.00 ° |
Reading angle right | 70.00 ° |
Reading angle top | 80.00 ° |
Reading angle bottom | 80.00 ° |
Interfaces | 2x USB Host 2.0 |
Network | 1 x Ethernet (10/100 Mbps), RJ45 |
Bus system | without bus system |
User software | Firefox Browser |
Service life of battery | 5 years (typical) |
Supply | |
Supply voltage | 24 V DC |
Supply voltage range | 18 V DC ... 30 V DC |
Power supply unit | 24 V DC ±20 % |
Typical current consumption | typ. 0.7 A |
Real-time clock | |
Realtime clock | Yes (battery-backed) |
Supply | |
Power consumption | typ. 21.6 W |
Mounting type | Front mounting |
Material front plate | Aluminum (natural anodized) |
Housing material | Steel sheet, zinc-plated |
Ambient conditions | |
Degree of protection | IP65 (front), IP20 (back) |
NEMA 4X | |
Ambient temperature (operation) | 0 °C ... 50 °C |
Ambient temperature (storage/transport) | -25 °C ... 70 °C |
Permissible humidity (operation) | 20 % ... 85 % (non-condensing) |
Permissible humidity (storage/transport) | 20 % ... 85 % (non-condensing) |
Shock | DIN EN 60068-2-27 |
Vibration (operation) | DIN EN 60068-2-6 |
External dimensions | |
Width / Height / Depth | 420 mm / 297 mm / 5 mm (Dimensions of the front plate) |
Installation dimensions | |
Width / Height / Installation depth | 396 mm / 273 mm / (Installation cutout) |
Installation depth | 59 mm, |
Item number | 2402636 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | DRCABF |
GTIN | 4055626245164 |
Weight per piece (including packing) | 1,900 g |
Weight per piece (excluding packing) | 1,900 g |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
USB FLASH DRIVE - USB memory stick 2402809
-
SD FLASH 2GB - Program/configuration memory 2988162
-
HMI BATTERY - Battery/accumulator 2701383
-
HMI SCB MOUNTING KIT 4 - Mounting material 2701384
-
HMI SCB MOUNTING KIT 6 - Mounting material 2701385
-
HMI SCB MOUNTING KIT 8 - Mounting material 2701387
-
HMI WALL MOUNTING KIT - Mounting material 2701380
-
MC 1,5/ 3-STF-3,5 BD:1-3 - PCB connector 1751312
PHOENIX CONTACT s.r.o.
Námestie Mateja Korvína 1, 811 07 Bratislava. Zapísaná v Obchodnom registri Okresného súdu Bratislava III, vložka číslo 48994/B.