DNV
Approval ID: TAE00001CTCSA
Approval ID: 13631IECEE CB Scheme
Approval ID: NL-65063Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
500 V | 24 A | - 2.5 |
EAC
Approval ID: RU C-DE.BL08.B.00534cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 20 A | 28 - 12 | ||
Multi-conductor connection | 300 V | 20 A | 28 - 16 | |
Use group C | ||||
300 V | 20 A | 28 - 12 | ||
Multi-conductor connection | 300 V | 20 A | 28 - 16 | |
Use group D | ||||
600 V | 5 A | 28 - 12 | ||
Multi-conductor connection | 600 V | 5 A | 28 - 16 |
KEMA-KEUR
Approval ID: 71-113433Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
500 V | - 2.5 |