UC-WMC 4,4 (15X 5,5) GN CUS
-
Conductor marker
0824730
Conductor marker, can be ordered: by sheet, green, labeled according to customer specifications, cable diameter range: 2.8 ... 4.4 mm, mounting type: clip on, Number of individual labels: 15, text field height: 5.5 mm, text field width: 15 mm
Product details
Compatible products
Your advantages
The UC-WMC ... UniCard labeling range includes markers for captive labeling of control lines to cable sheaths with large diameters
Marking service: Phoenix Contact can custom-mark all UniCard markers according to your specifications