The safety module is an input module from the Axioline F product range for use in a SafetyBridge technology V3 system. The safety module can be used as part of an Axioline F station at any point within an EtherCAT®, EtherNet/IP™, Sercos, Modbus, PROFINET or PROFIBUS system. The module has four safe digital inputs for two-channel assignment or eight safe digital inputs for single-channel assignment. Depending on the installation and parameterization, in the SafetyBridge technology V3 system the safety module can achieve the following safety integrity:
- Up to SIL 3 according to standard EN 61508
- Up to SIL 3 according to standard EN IEC 62061
- Up to Cat. 4/PL e according to standard EN ISO 13849-1
AXL F SSDI8/4 1F
-
Safety module
2702263
Axioline F, Digital input module, Functional safety, SafetyBridge technology, Digital inputs: 4 (for 2-channel assignment), 8 (for 1-channel assignment), 24 V DC, connection technology: 2-, 3-, 4-conductor, degree of protection: IP20
Free download available.
Downloads
Product details
BSH
Approval ID: 840cULus Listed
Approval ID: E238705Functional Safety
Approval ID: 968/FSP 2449.00/22Compatible products
Your advantages
Cost-effective system configuration, as no safety PLC or safe fieldbus system is required
Flexible use, thanks to compatibility with all bus couplers from the Axioline F range
Reduced installation time, thanks to fast wiring and easy handling
Easy configuration using the free SAFECONF software
Up to Cat. 4/PL e in accordance with EN ISO 13849-1, SIL 3 in accordance with EN IEC 62061, SIL 3 in accordance with IEC 61508