The module is designed for use within an Axioline F station. Used to evaluate strain gauges that may be located in weighing cells or load cells, for example. You can connect the strain gauges using 6- or 4-conductor technology.
AXL F SGI2 1H
-
Analog module
2702911
Axioline F, Strain gauge capture module, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors
Free download available.
Downloads
Product details
Compatible products
Your advantages
2 high-precision inputs for strain gauges
Measuring ranges adjusted with nominal characteristic values upon delivery
Manual entry of characteristic values
Process data update can be parameterized in increments between 200 µs and 100 ms
Path adjustment in the process environment
2-point adjustment
Connection of strain gauges in 6- and 4-conductor technology
Advanced wire-break detection
Sensor supply of up to 115 mA (8 load cells with 350 Ω per channel)
Per channel: low-resistance, floating N/O contact
The channels are parameterized independently of one another via the bus system
Tara device