The module is designed for use within an Axioline F station. It is used to acquire digital signals. You can adjust the filter times of the inputs to increase noise immunity. Filter times of 100 μs enable you to implement a counter function with a maximum input frequency of 5 kHz in the application.
AXL F DI32/1 XC 1F
-
Digital module
2701226
Axioline F, Digital input module, Digital inputs: 32, 24 V DC, connection technology: 1-conductor, Extreme conditions version, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors
Free download available.
Downloads
Product details
LR
Approval ID: LR2480202TA-02PRS
Approval ID: TE/1020/880590/21BSH
Approval ID: 840RINA
Approval ID: ELE008423XGABS
Approval ID: 20-2059154-PDAcULus Listed
Approval ID: E238705ABS
Approval ID: 20-2059154-PDABSH
Approval ID: 840DNV GL
Approval ID: TAA00000DFPRS
Approval ID: TE/1020/880590/21RINA
Approval ID: ELE008423XGcULus Listed
Approval ID: E238705Compatible products
Your advantages
32 digital inputs in accordance with EN 61131-2 type 1 and type 3
24 V DC, 2.4 mA
Connection of sensors in 1-conductor technology
Minimum update time of < 100 μs
Filter times can be adjusted in three increments: < 100 µs, 1000 µs or 3000 µs
Maximum input frequency: 5 kHz
Device rating plate stored
Can be used under extreme ambient conditions
Extended temperature range of -40 °C ... +70 °C (see “Tested successfully: use under extreme ambient conditions” in the data sheet)
Partially coated PCBs