UTI 2,5-L/L - Installation level terminal block
3076031

Installation level terminal block, nom. voltage: 400 V, nominal current: 24 A, Screw connection, 1st, 2nd and 3rd level, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products



Your advantages

The installation terminal block features a particularly low-profile design and is suitable for wiring in flat installation distributors