IB IL 24 PWR IN/2F-D-2MBD
-
Inline terminal
2863012
Inline power terminal block, without accessories, 24 V DC, with fuse (Main and segment voltage) and diagnostics, transmission speed 2 Mbaud
Product details
Type | modular |
Insulation characteristics | |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Local diagnostics | |
Error messages via the bus | /O error message when fuse triggered or missing |
I/O error message with no supply voltage UM | |
Module | |
ID code (dec.) | 190 |
ID code (hex) | BE |
Length code (hex) | C2 |
Length code (dec) | 194 |
Process data channel | 2 bit |
Input address area | 2 bit |
Output address area | 0 Byte |
Register length | 2 bit |
Required parameter data | 1 Byte |
Test section | 5 V supply, incoming remote bus/7.5 V supply (bus logics) 500 V AC 50 Hz 1 min |
5 V supply, outgoing remote bus/7.5 V supply (bus logics) 500 V AC 50 Hz 1 min | |
7.5 V supply (bus logics)/24 V supply (I/O) 500 V AC 50 Hz 1 min | |
24 V supply (I/O) / functional ground 500 V AC 50 Hz 1 min | |
Fuse | Safety fuse 5 x 20 with 6.3 A slow |
Supply | |
Communications power UL | 7.5 V |
I/O voltage | 24 V DC |
I/O voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Max. current consumption | max. 45 mA |
Potentials: Communications power (UL) | |
Supply voltage | 7.5 V DC (via voltage jumper) |
Current draw | max. 45 mA DC |
Potentials: Main circuit supply (UM) | |
Supply voltage | 24 V DC (via Inline connector) |
Supply voltage range | 19.2 V ... 30 V (including all tolerances, including ripple) |
Potentials: Segment circuit supply (US) | |
Supply voltage | 24 V DC (via Inline connector) |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Digital | |
Input voltage | 24 V DC |
Inline connector | |
Connection method | Spring-cage connection |
Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross-section AWG | 28 ... 16 |
Inline local bus | |
Connection method | Inline data jumper |
Width | 12.2 mm |
Height | 119.8 mm |
Depth | 71.5 mm |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 55 °C |
Ambient temperature (storage/transport) | -25 °C ... 85 °C |
Permissible humidity (operation) | 75 % ... 85 % (in the range of -25°C ... +55°C, appropriate measures against increased humidity (> 85%) must be taken.) |
Permissible humidity (storage/transport) | 75 % ... 85 % (Slight temporary condensation may sometimes appear on the housing, e.g. when the terminal block is brought out of a vehicle into an enclosed room.) |
Mounting type | DIN rail mounting |
Item number | 2863012 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | DRI |
Product key | DRI121 |
GTIN | 4017918907686 |
Weight per piece (including packing) | 67.3 g |
Weight per piece (excluding packing) | 52.99 g |
Customs tariff number | 85389091 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT s.r.o.
Námestie Mateja Korvína 1, 811 07 Bratislava. Zapísaná v Obchodnom registri Okresného súdu Bratislava III, vložka číslo 48994/B.