The content you are viewing is tailored for Slovakia. View Content for United States | Choose Another Country

STU 35/ 4X10 - Potential collective terminal
3033126

Potential collective terminal, nom. voltage: 1000 V, nominal current: 41 A, Load contact, connection method: Spring-cage connection, Rated cross section: 6 mm2, cross section: 0.2 mm2 - 10 mm2, Line contact, connection method: Screw connection, Rated cross section: 35 mm2, cross section: 1.5 mm2 - 50 mm2, mounting: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products



Your advantages

The STU 35/4x10 spring-cage hybrid terminal block is used to divide a 35 mm² supply line into four 10 mm² connections
The double bridge shaft supports further potential distributions
Supplied using a 35 mm² screw connection
Can be consistently bridged to standard terminal blocks in the ST spring-cage terminal block series
The system-internal distribution is via four spring-cage connections with a nominal cross section of 10 mm²