The content you are viewing is tailored for Slovakia. View Content for United States | Choose Another Country

UTTB 4-PE/N - Feed-through terminal block
3046760

Feed-through terminal block, nom. voltage: 800 V, nominal current: 30 A, number of connections: 4, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.14 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products