PTU 2,5-TWIN-PE - Protective conductor terminal block
3209517

Protective conductor terminal block, nom. voltage: 800 V, connection method: Push-in connection, cross section: 0.14 mm2 - 4 mm2, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: green-yellow

Product details









Compatible products



Your advantages

The compact design and front connection enable wiring in a confined space
The Push-in connection terminal blocks are characterized by the system features of the CLIPLINE complete system and by easy and tool-free wiring of conductors with ferrules or solid conductors
In addition to the testing option in the double function shaft, all terminal blocks provide an additional test pick-off
The Push-in TWIN connection is used inside the control cabinet and the universal screw connection is used on the end customer side