SACC-E-M12FSL-4FE-M16XL/0,2X - Device connector front mounting
1239083

Device connector front mounting, Power, 5-position, Socket, straight, M12-Standard, L-coding, on free cable end, Individual wires, cable length: 0.2 m, 2.50 mm2, PEX litz wire, potted, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Product details








Compatible products



Your advantages

For compact devices: transmit high power in a confined space
Easy-to-install, optimized XL housing contour with wrench size 19
Mechanical tightening limitation for long-term-stable gasket
Preassembled with litz wires for immediate use
Customer-specific assemblies and litz wire lengths available
Sealed on the litz wire side for optimum leak-tightness
For high transmission safety: shield connection to the housing with optional EMC nut