GE 35/2-B
-
Device terminal block
2701569
Device terminal block, nom. voltage: 630 V, nominal current: 125 A, number of connections: 4, number of positions: 1, connection method: Screw connection, Rated cross section: 35 mm2, cross section: 0.75 mm2 - 35 mm2, mounting type: direct screw connection, color: gray
Product details
Compatible products
Your advantages
Touch-proof shock protection
Mounting with two screws per block