The module is designed for use within an Axioline F station. If the maximum load of the bus coupler for the Axioline F local bus supply (communications power UBus) is reached, this module can be used to provide this voltage again. To this end, apply a 24 V DC voltage (UL) to the module from which the UBus is generated.
AXL F PWR XC 1H
-
Feed-in module
1776593
Axioline F, Power module for the logic supply UBus, max. 4 A, Extreme conditions version, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connector
Product details
Compatible products
Your advantages
Supply of the 24 V voltage UL for generating the communications power UBus
Can be used under extreme ambient conditions
Extended temperature range of -40 °C ... +70 °C (see “Tested successfully: use under extreme ambient conditions” in the data sheet)
Partially coated PCBs