SAC-3P-M12FY/2X0,2-500/M12MS B
-
Sensor/actuator cable
1405576
Sensor/actuator cable, 3-position, PVC, gray RAL 7001, Socket straight M12, coding: A, on Plug straight M12, coding: A, PIN 2+4 bridged and Socket straight M12, coding: A, PIN 2+4 bridged, cable length: 0.2 m
Product details
Product type | Distributor with cable |
Number of positions | 3 |
No. of cable outlets | 2 |
Shielded | no |
Coding | A |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Flammability rating according to UL 94 | HB |
Seal material | NBR |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | TPU GF |
Material for screw connection | Zinc die-cast, nickel-plated |
Insulation resistance | ≥ 10 GΩ |
Nominal voltage UN | 48 V AC |
60 V DC | |
Nominal current IN | 4 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Status display | no |
Status display present | no |
Connection 1 | |
Type | Socket straight M12 |
Coding type | A |
Connection 2 | |
Type | Plug straight M12 |
Coding type | A |
Connection 3 | |
Type | Socket straight M12 |
Coding type | A |
Cable length | 0.2 m |
PVC gray [500] | |
Dimensional drawing |
|
Cable weight | 40 kg/km |
UL AWM Style | 2464 / 1729 (80°C/300 V) |
Number of positions | 3 |
Shielded | no |
Cable type | PVC gray [500] |
Conductor structure signal line | 19x 0.15 mm |
AWG signal line | 22 |
Conductor cross section | 3x 0.34 mm² (Signal line) |
Wire diameter incl. insulation | 1.26 mm ±0.05 mm |
External cable diameter | 4.30 mm ±0.2 mm |
Outer sheath, material | PVC |
External sheath, color | gray RAL 7001 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PVC |
Single wire, color | brown, blue, black |
Thickness, insulation | ≥ 0.23 mm (Core insulation) |
Thickness, outer sheath | ≥ 0.76 mm |
Overall twist | 3 wires, twisted |
Max. conductor resistance | max. 57 Ω/km (at 20 °C) |
Insulation resistance | ≥ 100 MΩ*km (at 20 °C) |
Nominal voltage, cable | ≤ 300 V |
Test voltage | ≥ 2500 V |
Minimum bending radius, fixed installation | 5 x D |
Minimum bending radius, flexible installation | 10 x D |
Smallest bending radius, fixed installation | 22 mm |
Smallest bending radius, movable installation | 43 mm |
Flame resistance | As per UL-Style 2464 |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-25 °C ... 80 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP68 | |
Ambient temperature (operation) | -25 °C ... 90 °C (Plug / socket) |
-25 °C ... 80 °C (cable, fixed installation) | |
-5 °C ... 80 °C (Cable, flexible installation) |
Item number | 1405576 |
Packing unit | 1 pc |
Minimum order quantity | 50 pc |
Note | Made to order (non-returnable) |
Sales key | BF1 |
Product key | AF1COA |
GTIN | 4046356750066 |
Weight per piece (including packing) | 57 g |
Weight per piece (excluding packing) | 57 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060313 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT s.r.o.
Námestie Mateja Korvína 1, 811 07 Bratislava. Zapísaná v Obchodnom registri Okresného súdu Bratislava III, vložka číslo 48994/B.