The content you are viewing is tailored for Slovakia. View Content for United States | Choose Another Country

UT 4-TG OG - Feed-through terminal block
3046799

Feed-through terminal block, Current and voltage are determined by the plug used., nom. voltage: 500 V, Thermal continuous current Ith: 20 A, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.14 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: orange

Product details









Compatible products