CSA
Approval ID: 13631EAC
Approval ID: KZ7500651131219505cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 16 A | 26 - 12 | ||
Multi-conductor connection | 300 V | 16 A | 26 - 16 | |
Use group C | ||||
300 V | 16 A | 26 - 12 | ||
Multi-conductor connection | 300 V | 16 A | 26 - 16 | |
Use group D | ||||
300 V | 10 A | 26 - 12 | ||
Multi-conductor connection | 300 V | 10 A | 26 - 16 |