PT 2-PE/S-60AC/FM
-
Type 3 surge protection device
2800961
Pluggable type 3 arrester (device protection) for single-phase power supply networks with separate N and PE (3-conductor system: L1, N, PE) with remote indication contact.
Product details
Product type | Device protection |
IEC power supply system | TT |
TN-S | |
Type | DIN rail module, two-section, divisible |
Number of positions | 2 |
Surge protection fault message | Optical, remote indicator contact |
IEC test classification | III |
T3 | |
EN type | T3 |
Indicator/remote signaling | |
Connection name | Remote fault indicator contact |
Switching function | N/C contact |
Maximum operating voltage Umax. AC | 250 V |
Max. operating current Imax | 3 A AC |
Connection method | Screw connection |
Screw thread | M3 |
Tightening torque, min | 0.5 Nm |
Conductor cross section flexible min. | 0.2 mm² |
Conductor cross section flexible max. | 2.5 mm² |
Conductor cross section, rigid min. | 0.2 mm² |
Conductor cross section, rigid max. | 4 mm² |
Dimensional drawing |
|
Width | 17.7 mm |
Height | 90 mm |
Depth | 65.5 mm |
Horizontal pitch | 1 Div. |
Flammability rating according to UL 94 | V0 |
Housing material | PA |
Direction of action | 1L-N & N-PE |
Nominal frequency fN | 50 Hz |
60 Hz | |
Maximum continuous operating voltage UC | 100 V AC |
95 V DC | |
Rated load current IL | 26 A (30 °C) |
Protective conductor current IPE | ≤ 1.5 µA |
Nominal discharge current In (8/20) µs | 2.5 kA |
Nominal discharge current In (8/20) µs (L-N) | 2.5 kA |
Nominal discharge current In (8/20) µs (L/N-PE) | 2.5 kA |
Maximum discharge current Imax (8/20) µs | 6.5 kA |
Voltage protection level Up (L-N) | ≤ 400 V |
Voltage protection level Up (L/N-PE) | ≤ 700 V |
Residual voltage at In | ≤ 420 V |
Response time tA (L-N) | ≤ 25 ns |
Response time tA (L-PE) | ≤ 100 ns |
Response time tA (N-PE) | ≤ 100 ns |
Max. required back-up fuse | 25 A (gL) |
25 A (MCB B/C) | |
Short-circuit current rating IP with max. backup fuse (r.m.s.) | 1.5 kA |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 85 °C |
Air clearances and creepage distances | |
Standards/regulations | IEC 60664-1 |
Standards/specifications | IEC 61643-1 |
Note | 2005 |
Standards/specifications | EN 61643-11/A11 |
Note | 2007 |
Standards/specifications | UL 1449 |
Note | ed. 2 |
Mounting type | DIN rail: 35 mm |
Item number | 2800961 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CL1 |
Product key | CL1411 |
GTIN | 4046356660266 |
Weight per piece (including packing) | 72.82 g |
Weight per piece (excluding packing) | 72.82 g |
Customs tariff number | 85363030 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
ZBF 5:UNBEDRUCKT - Zack Marker strip, flat 0808642
-
ZBF 5/WH-100:UNBEDRUCKT - Zack Marker strip, flat 0808668
-
ZBF 5,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808671
-
ZBF 5,LGS:GERADE ZAHLEN - Zack Marker strip, flat 0810821
-
ZBF 5,LGS:UNGERADE ZAHLEN - Zack Marker strip, flat 0810863
-
ZBF 5,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0808697
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
SSA 3-6 - Shield connection 2839295
-
SSA 5-10 - Shield connection 2839512
-
PT 2-PE/S- 60AC-ST - Type 3 surge protection plug 2839321
PHOENIX CONTACT s.r.o.
Námestie Mateja Korvína 1, 811 07 Bratislava. Zapísaná v Obchodnom registri Okresného súdu Bratislava III, vložka číslo 48994/B.