CBT-ISDN
-
Type 3 surge protection device
2857316
Five-way socket strip, with surge protection, ISDN connection, on/off switch, and power display. Display switches off automatically when there is a malfunction due to overload. Cable is provided. For country-specific use in: D, A, I, NL, S, E, N, FIN
Product details
Product type | Device protection |
IEC test classification | C2 |
C3 | |
D1 | |
VDE requirement class | C2 |
C3 | |
D1 | |
Type | Socket strip |
For country-specific use in | D, I, NL, E, P |
Surge protection fault message | optical |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
EN type | T3 |
Connection method | RJ45 |
Dimensional drawing |
|
Width | 81 mm |
Height | 271 mm |
Depth | 42 mm |
Flammability rating according to UL 94 | V0 |
Housing material | PA |
Cable length | 1.80 m |
Power supplies | |
Direction of action | L-N-PE & Signal Line-Signal Line-Earth Ground |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous operating voltage UC (L-N) | 260 V AC |
Maximum continuous operating voltage UC (L-PE) | 260 V AC |
Rated load current IL | 16 A (30 °C) |
Protective conductor current IPE | ≤ 1 µA |
Nominal discharge current In (8/20) µs (L-N) | 1.5 kA |
Nominal discharge current In (8/20) µs (L-PE) | 1.5 kA |
Nominal discharge current In (8/20) µs (N-PE) | 1.5 kA |
Voltage protection level Up (L-N) | ≤ 1.3 kV |
Voltage protection level Up (L-PE) | ≤ 1.5 kV |
Voltage protection level Up (N-PE) | ≤ 1.5 kV |
Residual voltage at In | ≤ 1.2 kV |
≤ 650 V | |
≤ 650 V | |
Response time tA (L-N) | ≤ 25 ns |
Response time tA (L-PE) | ≤ 100 ns |
Max. required back-up fuse | 16 A (gL/C) |
Information technology | |
Maximum continuous voltage UC (line-line) | 6 V DC |
Maximum continuous voltage UC (line-earth) | 6 V DC |
6 V DC | |
Nominal discharge current In (8/20) µs (line-line) | 650 A |
Nominal discharge current In (8/20) µs (line-ground) | 2.5 kA |
Output voltage limitation at 1 kV/µs (line-line) spike | ≤ 10 V |
Output voltage limitation at 1 kV/µs (line-earth) spike | ≤ 450 V |
Output voltage limitation at 1 kV/µs (line-line) static | ≤ 10 V |
Output voltage limitation at 1 kV/µs (line-earth) static | ≤ 450 V |
Residual voltage at In (conductor-conductor) | ≤ 12 V |
Residual voltage at In (conductor-ground) | ≤ 30 V |
Voltage protection level Up (line-line) | ≤ 65 V |
Voltage protection level Up (line-earth) | ≤ 450 V |
Response time tA (line-earth) | ≤ 100 ns |
Response time tA (line-shield) | ≤ 1 ns |
Cut-off frequency fg (3 dB), sym. in 100 Ω system | typ. 580 kHz |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 75 °C |
VDE requirement class | C2 |
C3 | |
D1 | |
Air clearances and creepage distances | |
Standards/regulations | VDE 0110-1 / IEC 60664-1 |
Standards Information technology specification | |
Standards/regulations | IEC 61643-1 |
EN 61643-11/A11 | |
IEC 61643-21 | |
IEC 61643-21 | |
Standards/specifications | IEC 61643-1 |
Note | 2005 |
Standards/specifications | EN 61643-11/A11 |
Note | 2007 |
Mounting type | Socket strip |
Item number | 2857316 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CL1 |
Product key | CL1453 |
GTIN | 4017918876135 |
Weight per piece (including packing) | 791.9 g |
Weight per piece (excluding packing) | 572.66 g |
Customs tariff number | 85363010 |
Country of origin | DE |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT s.r.o.
Námestie Mateja Korvína 1, 811 07 Bratislava. Zapísaná v Obchodnom registri Okresného súdu Bratislava III, vložka číslo 48994/B.