CHARX PT2C-DC375-8,0MES00P1 - DC charging cable
1538354

CHARX connect professional, CCS type 2, HPC DC charging cable, up to 500 A in Boost mode, 375 A permanent, 1000 V DC, with vehicle charging connector and open cable end, Functional prototype, cable: 8 m, black, straight, supports four-wire measurement technology, with analog temperature sensors, with replaceable mating face frame, with replaceable DC power contacts, with connected PP contact, PHOENIX CONTACT logo, according to IEC 62196-3, for charging electric vehicles (EV) with direct current (DC)

Product details









Compatible products



Your advantages

Complete product range
The right charging cable for every application, from the carport to the charging park
Ultra-fast HPC charging with up to 375 kW without liquid cooling
Robust and durable connector design for maximum availability
Highest level of safety with two-chamber sealing system for the separation of DC+ and DC-
Safe against overheating with temperature measurement at every DC power contact
Prepared for four-wire measurement technology, enabling simple billing compliant with calibration laws
Fast and cost-effective maintenance with exchangeable mating face including for the power contacts
Available with your logo on request - for consistent branding of your charging station
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001