VS-M12FSBP-OE-94C-LI/2,0 - Device connector rear mounting
1412820

Device connector rear mounting, degree of protection: IP65/IP67, cable length: 2 m, number of positions: 8, connection method: Cable connection, Ethernet, this item is expected to be lead-free from Q1 2027 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance, 4x2xAWG26/19, S/UTP, water blue RAL 5021

Product details









Compatible products



Your advantages

Preassembled with cables in various standard lengths for immediate use
Customer-specific assemblies and cable lengths can be supplied
Sealed on the cable side for optimum tightness of seal
Cable designs for all common networks and fieldbuses
For high transmission safety: shield connection to the housing with optional EMC nut