VS-PN-CABLE-934-C/...
-
Network cable
1657368
PROFINET cable type C, CAT5e-SF/Q cable, 1 x 4 x 22 AWG, highly stranded (7-wire), shielded, outer sheath: PUR, outside diameter 6.7 mm, RAL 6018 (yellow-green), by the meter
Product details
General | This product corresponds to the PROFINET Cabling and Interconnection Technology Guideline for PROFINET regulations, version 2.00, order no: 2.252, Chapter 9.1.1 Balanced Cables (Type A,B,C) |
Product type | Data cable by the meter |
Sensor type | PROFINET |
Number of positions | 4 |
Shielded | yes |
Rated voltage (III/3) | 125 V |
Transmission medium | Copper |
Transmission characteristics (category) | CAT5 (IEC 11801:2002) |
Signal type/category | PROFINET CAT5 (IEC 11801:2002) |
Cable length | Free input (0.2 ... 40.0 m) |
PROFINET drag chain CAT5 [93C] | |
Dimensional drawing |
|
Cable weight | 61 kg/km |
Shielded | yes |
Cable type | PROFINET drag chain CAT5 [93C] |
Conductor structure | 1x4xAWG22/7, SF/TQ |
Signal runtime | 5.3 ns/m |
Signal speed | 0.66 c |
Conductor structure signal line | 7x 0.25 mm |
AWG signal line | 22 |
Conductor cross section | 4x 0.34 mm² |
Wire diameter incl. insulation | 1.5 mm |
External cable diameter | 6.50 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | green RAL 6018 |
Conductor material | Tin-plated Cu litz wires |
Material wire insulation | PE |
Single wire, color | white, yellow, blue, orange |
Thickness, outer sheath | approx. 0.90 mm |
Overall twist | Star quad |
Optical shield covering | 85 % |
Insulation resistance | ≥ 500 MΩ*km |
Coupling resistance | ≤ 20.00 mΩ/m (at 10 MHz) |
Loop resistance | ≤ 120.00 Ω/km |
Wave impedance | 100 Ω ±15 Ω (at 1 ... 100 MHz) |
Nominal voltage, cable | 600 V (UL rating) |
Test voltage Core/Core | 2000 V (50 Hz, 1 min.) |
Test voltage Core/Shield | 2000.00 V (50 Hz, 1 min.) |
Minimum bending radius, fixed installation | 5 x D |
Minimum bending radius, flexible installation | 7.5 x D |
Smallest bending radius, fixed installation | 33 mm |
Smallest bending radius, movable installation | 49 mm |
Dynamic load capacity (bending) | Max. bending cycles: 3000000, Bending radius: 100 mm, Traversing path: 10 m, Traversing rate: 4 m/s, Acceleration: 4 m/s² |
Tensile strength | ≤ 150 N |
Dynamic load capacity (torsion) | Torsion: ±30 °/m |
Near end crosstalk attenuation (NEXT) | 80 dB (with 1 MHz) |
76 dB (at 4 МHz) | |
70 dB (at 10 MHz) | |
65 dB (at 16 MHz) | |
63 dB (at 20 МHz) | |
60 dB (at 31.25 МHz) | |
55 dB (at 62.5 МHz) | |
50 dB (at 100 MHz) | |
Shield attenuation | 2.1 dB (with 1 MHz) |
4 dB (at 4 МHz) | |
6.3 dB (at 10 MHz) | |
8 dB (at 16 MHz) | |
9 dB (at 20 МHz) | |
11.4 dB (at 31.25 МHz) | |
16.5 dB (at 62.5 МHz) | |
21.3 dB (at 100 MHz) | |
Halogen-free | yes |
Flame resistance | according to IEC 60332-1-2 |
in accordance with UN ECE-R 118.03 | |
Resistance to oil | in accordance with DIN EN 60811-2-1 |
Other resistance | UV resistant |
Special properties | Electrical properties in accordance with EN 50288-2-2 |
Ambient temperature (operation) | -40 °C ... 70 °C (cable, fixed installation) |
-40 °C ... 70 °C (Cable, flexible installation) | |
Ambient temperature (installation) | -20 °C ... 60 °C |
Ambient conditions | |
Ambient temperature (operation) (Cable, fixed installation) | -40 °C ... 70 °C (Cable, flexible installation) |
Item number | 1657368 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BF1 |
Product key | AF1LEA |
Customs tariff number | 85444993 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT s.r.o.
Námestie Mateja Korvína 1, 811 07 Bratislava. Zapísaná v Obchodnom registri Okresného súdu Bratislava III, vložka číslo 48994/B.