FL FOC PN-C-FLEX
-
FO cable
2313494
PROFINET polymer fiber cable, duplex, 980/1000 µm, heavy highly-stranded version for drag chain applications, sold by the meter with connector
Product details
Product type | Data cable by the meter |
Transmission medium | FO |
Signal | Ethernet |
PROFINET | |
PROFIBUS | |
Modbus |
External dimensions | |
External diameter min. | 7.5 mm |
External diameter max. | 8.5 mm |
Outer sheath, material | PUR |
Cable length | variable |
Cable weight | 51 kg/km |
Cable abbreviation | J-V11Y 4Y2P 980/1000 180A 10 |
External cable diameter | 8 mm |
Outer sheath, material | PUR |
External sheath, color | green |
External sheath, strain relief elements | Non-metallic, aramide fiber |
Single wire, number of litz wires | 2 |
Single wire, material | PA |
Single wire, color | black and orange with arrow labeling |
Bending radius, long-term | 50 mm |
Bending radius short term/long term | 50 mm |
Duty cycle testing | 5 000 000 cycles |
Tensile strength short-term/long-term | 200 N / 100 N |
Lateral pressure short term | 200 N/cm |
Lateral pressure, long-term | 20 N/cm |
Impact strength | 2 Nm / 10 x |
Halogen-free | According to IEC 60754-2 |
Resistance to oil | IRM 902 No.2, 100 °C, DIN VDE 0473-811-2-1 |
Behavior in fire | 1.68 MJ/m (0.40 kWh/m) |
FO cable | |
Fiber | Polymer fiber, 980/1000 µm |
Duty cycle testing | 5 000 000 cycles |
Tensile strength short-term/long-term | 200 N / 100 N |
Ambient conditions | |
Impact strength | 2 Nm / 10 x |
Ambient temperature (operation) | -20 °C ... 70 °C |
-20 °C ... 70 °C (with quick mounting connector) | |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Ambient temperature (installation) | 5 °C ... 50 °C |
Altitude | 5000 m |
Resistance to oil | IRM 902 No.2, 100 °C, DIN VDE 0473-811-2-1 |
Behavior in fire | 1.68 MJ/m (0.40 kWh/m) |
Resistance to oil | IRM 902 No.2, 100 °C, DIN VDE 0473-811-2-1 |
Testing | |
Duty cycle testing | 5 000 000 cycles |
cable layer type | Flexible cable conduit application |
Item number | 2313494 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | DNC |
Product key | DNC241 |
GTIN | 4046356490085 |
Customs tariff number | 85447000 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT s.r.o.
Námestie Mateja Korvína 1, 811 07 Bratislava. Zapísaná v Obchodnom registri Okresného súdu Bratislava III, vložka číslo 48994/B.