PSR-SPF-120UC/URM/4X1/2X2
-
Extension module
2981473
Universal safety relay with forcibly guided contacts, spring-cage connection, 4 N/O contacts, 2 N/C contacts, width: 40 mm
Free download available.
Downloads
Product details
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Application | Safe switch off |
| High demand | |
| Low demand | |
| Control | 1-channel |
| Mechanical service life | approx. 107 cycles |
| Relay type | Electromechanical relay with force-guided contacts in accordance with IEC/EN 61810-3 |
| Insulation characteristics: Air clearances and creepage distances between the power circuits | |
| Overvoltage category | III |
| Degree of pollution | 2 |
| Maximum power dissipation for nominal condition | 1.44 W |
| Nominal operating mode | 100% operating factor |
| Air clearances and creepage distances between the power circuits | |
| Rated insulation voltage | 250 V |
| Rated surge voltage/insulation | 4 kV / Basic isolation, (safe isolation, reinforced insulation and 6 kV between input circuit and enabling current paths.) |
| General | |
| Nominal input voltage UN | 120 V AC/DC |
| Input voltage range in reference to UN | 0.8 ... 1.1 |
| Typical input current at UN | 12 mA |
| Typical response time | 10 ms |
| Typical release time | 10 ms |
| Contact switching type | 4 N/O contacts |
| 2 N/C contacts | |
| Contact material | AgSnO2 |
| Maximum switching voltage | 250 V AC/DC |
| Minimum switching voltage | 15 V AC/DC |
| Limiting continuous current | 6 A (total current on request) |
| Maximum inrush current | 6 A |
| Inrush current, minimum | 25 mA |
| Interrupting rating (ohmic load) max. | 144 W (24 V DC, τ = 0 ms) |
| 288 W (48 V DC, τ = 0 ms) | |
| 77 W (110 V DC, τ = 0 ms) | |
| 88 W (220 V DC, τ = 0 ms) | |
| 1500 VA (250 V AC, τ = 0 ms) | |
| Maximum interrupting rating (inductive load) | 48 W (24 V DC, τ = 40 ms) |
| 40 W (48 V DC, τ = 40 ms) | |
| 35 W (110 V DC, τ = 40 ms) | |
| 33 W (220 V DC, τ = 40 ms) | |
| Switching power min. | 0.4 W |
| Switching capacity (360/h cycles) | 6 A (24 V DC) |
| 5 A (230 V AC) | |
| Switching capacity (3600/h cycles) | 3 A (24 V (DC13)) |
| 3 A (230 V (AC15)) | |
| Output fuse | 10 A gL/gK NEOZED (N/O contact) |
| 4 A gL/gK NEOZED (N/C contact) |
| Connection technology | |
| pluggable | no |
| Conductor connection | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Stripping length | 10 mm |
| Width | 40 mm |
| Height | 111 mm |
| Depth | 50.1 mm |
| Color | green |
| Safety data | |
| Stop category | 0 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Min. degree of protection of inst. location | IP54 |
| Ambient temperature (operation) | -20 °C ... 55 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Maximum altitude | ≤ |
| Max. permissible humidity (storage/transport) | 75 % (on average, 85% infrequently, non-condensing) |
| Max. permissible relative humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
| Shock | 15g |
| Vibration (operation) | 10 Hz ... 150 Hz, 2g |
| Air clearances and creepage distances between the power circuits | |
| Standards/regulations | DIN EN 50178/VDE 0160 |
| EN 50205 | |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Item number | 2981473 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DNA |
| Product key | DNA162 |
| GTIN | 4017918987817 |
| Weight per piece (including packing) | 126 g |
| Weight per piece (excluding packing) | 95.58 g |
| Customs tariff number | 85364900 |
| Country of origin | DE |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
1-channel control
Like all PSR safety relays, equipped with force-guided contacts in accordance with EN 50205
PHOENIX CONTACT s.r.o.
Námestie Mateja Korvína 1, 811 07 Bratislava. Zapísaná v Obchodnom registri Okresného súdu Bratislava III, vložka číslo 48994/B.