NBC-COX-CNB/0.5-S/COX-CKM - Coaxial cable
1340138

Coaxial cable, 50 Ω, length: 0.5 m, N(f) BH - SMA(m), external cable diameter: 2.8 mm, transmission frequency: ≤7.25 GHz, typical attenuation: 800 MHz 0.4 dB, 2.4 GHz 0.7 dB, 5.8 GHz 1.1 dB, 7.25 GHz 1.5 dB

Product details








Compatible products


Your advantages

Future-proof, thanks to the use of lead-free materials
Ideal for WLAN, Bluetooth, LTE, and 5G signals
The frequency range up to 7.25 GHz enables the use of high Wi-Fi 6 and 5G frequency bands
Use of UV-resistant LSZH cable enables use in virtually all industrial field communication applications