ST-8ES1N8AAC00S
-
Device connector front mounting
1613627
Device connector front mounting, angled rotatable, SPEEDCON, M17, number of positions: 5+3+PE, contact connection type: Socket, Axial O-ring, 4x Ø 2.7 mm, shielded: yes, flange dimensions: 25 mm x 25 mm, number of positions: 9, connection method: Crimp connection, series: ST
Product details
Order information: | Order crimp contacts 5 x 0.6 mm, 4 x Ø 1 mm separately |
Mounting | 4x Ø 2.7 mm |
Product type | Circular connectors (device side) |
Series | ST |
Application | Power |
Number of positions | 9 |
Connection profile | 5+3+PE |
Shielded | yes |
Coding | N |
Thread type | M17 |
Housing | |
Flange dimensions | 25 mm x 25 mm |
Seal material | FPM |
Housing material | Metal |
Housing material | Turned parts: copper zinc alloy (CuZn), die-cast parts: zinc (GD-Zn) |
Contact | |
Contact diameter | 1 mm |
Max. current | 14 A |
Nominal voltage UN | 630 V |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 6 kV |
Contact | |
Contact diameter | 0.6 mm |
Max. current | 3.6 A |
Nominal voltage UN | 60 V |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 1.5 kV |
Conductor connection | |
Connection method | Crimp connection |
Contact connection type | Socket |
Type | angled rotatable |
Direction of rotation | Standard |
Ambient conditions | |
Degree of protection | IP67 |
Ambient temperature (operation) | -40 °C ... 125 °C |
Altitude | 2000 m |
Item number | 1613627 |
Packing unit | 16 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | ABR |
Product key | ABRBEM |
GTIN | 4046356442367 |
Weight per piece (including packing) | 83.3 g |
Weight per piece (excluding packing) | 83.3 g |
Customs tariff number | 85366990 |
Country of origin | DE |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
ST-06KS020 - Crimp contact 1607581
-
ST-06KS030 - Crimp contact 1607582
-
ST-10KS010 - Crimp contact 1618239
-
ST-10KS035 - Crimp contact 1618464
-
ST-Z0019 - Color coding 1620621
-
ST-Z0020 - Color coding 1620622
-
ST-Z0021 - Color coding 1620623
-
ST-Z0014 - Metal protective cap 1616069
-
ST-Z0013 - Metal protective cap 1616068
PHOENIX CONTACT s.r.o.
Námestie Mateja Korvína 1, 811 07 Bratislava. Zapísaná v Obchodnom registri Okresného súdu Bratislava III, vložka číslo 48994/B.