VIP-CAB-FLK40/FS/NA/HF/30,0M
-
Cable
2908837
Assembled, shielded, halogen-free round cable; connection 1: IDC/FLK socket strip (1x 40-position, 180 °-out put); connection 2: Single wires (40-position); cable length: 30 m
Product details
Product type | System cable |
Insulation characteristics: Air clearances and creepage distances | |
Insulation | Functional insulation |
Overvoltage category | II |
Pollution degree | 2 |
Ambient conditions | |
Degree of protection | IP00 |
Degree of protection (Installation location) | ≥ IP54 (Installation location) |
Ambient temperature (operation) (fixed installation) | -40 °C ... 70 °C (fixed installation) |
Ambient temperature (operation) (flexible installation) | -10 °C ... 70 °C (flexible installation) |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m |
Operating voltage (AC) | ≤ 25 V AC |
Operating voltage (DC) | ≤ 60 V DC |
Nominal operating mode | 100% operating factor |
Current (Per path, 50°C) | ≤ 1 A |
Current (Per path) | ≤ 0.6 A |
Air clearances and creepage distances | |
Rated insulation voltage | 63 V |
Rated surge voltage | 0.6 kV |
Cable length | 30 m |
UL AWM Style | 21946 |
Number of positions | 40 |
Shielded | yes |
Conductor type | Assembled, shielded, halogen-free round cable |
Conductor structure signal line | 7x 0.16 mm |
AWG signal line | 26 |
Conductor cross section | 40x 0.14 mm² |
Wire diameter incl. insulation | 1 mm ±0.03 mm |
External cable diameter | 9.80 mm ±0.4 mm |
Outer sheath, material | Halogen-free sheath |
External sheath, color | gray |
Conductor material | Tin-plated Cu litz wires |
Cable resistance | ≤ 145 Ω/km |
Insulation resistance | ≥ 20 MΩ*km |
Smallest bending radius, fixed installation | 102 mm |
Smallest bending radius, movable installation | 184 mm |
Dynamic load capacity (bending) | Max. bending cycles: 5000 |
Halogen-free | yes |
Flame resistance | IEC 60332-1-2 (raw cable) |
VDE 0842, Part 332-1-2 (raw cable) | |
IEC 60332-3-22 (raw cable) | |
Resistance to oil | can withstand occasional splashes (raw cable) |
Cable type | Cable for one module |
Color code: Individual wire | |
black | IDC/FLK50 (1) IDC/FLK50 (1) |
brown | IDC/FLK50 (2) IDC/FLK50 (2) |
red | IDC/FLK50 (3) IDC/FLK50 (3) |
orange | IDC/FLK50 (4) IDC/FLK50 (4) |
yellow | IDC/FLK50 (5) IDC/FLK50 (5) |
green | IDC/FLK50 (6) IDC/FLK50 (6) |
blue | IDC/FLK50 (7) IDC/FLK50 (7) |
violet | IDC/FLK50 (8) IDC/FLK50 (8) |
gray | IDC/FLK50 (9) IDC/FLK50 (9) |
white | IDC/FLK50 (10) IDC/FLK50 (10) |
white-black | IDC/FLK50 (11) IDC/FLK50 (11) |
white-brown | IDC/FLK50 (12) IDC/FLK50 (12) |
white-red | IDC/FLK50 (13) IDC/FLK50 (13) |
white-orange | IDC/FLK50 (14) IDC/FLK50 (14) |
white-yellow | IDC/FLK50 (15) IDC/FLK50 (15) |
white-green | IDC/FLK50 (16) IDC/FLK50 (16) |
white-blue | IDC/FLK50 (17) IDC/FLK50 (17) |
white-violet | IDC/FLK50 (18) IDC/FLK50 (18) |
white-gray | IDC/FLK50 (19) IDC/FLK50 (19) |
brown-black | IDC/FLK50 (20) IDC/FLK50 (20) |
brown-red | IDC/FLK50 (21) IDC/FLK50 (21) |
brown-orange | IDC/FLK50 (22) IDC/FLK50 (22) |
brown-yellow | IDC/FLK50 (23) IDC/FLK50 (23) |
brown-green | IDC/FLK50 (24) IDC/FLK50 (24) |
brown-blue | IDC/FLK50 (25) IDC/FLK50 (25) |
brown-violet | IDC/FLK50 (26) IDC/FLK50 (26) |
brown-gray | IDC/FLK50 (27) IDC/FLK50 (27) |
brown-white | IDC/FLK50 (28) IDC/FLK50 (28) |
green-black | IDC/FLK50 (29) IDC/FLK50 (29) |
green-brown | IDC/FLK50 (30) IDC/FLK50 (30) |
green-red | IDC/FLK50 (31) IDC/FLK50 (31) |
green-orange | IDC/FLK50 (32) IDC/FLK50 (32) |
green-blue | IDC/FLK50 (33) IDC/FLK50 (33) |
green-violet | IDC/FLK50 (34) IDC/FLK50 (34) |
green-gray | IDC/FLK50 (35) IDC/FLK50 (35) |
green-white | IDC/FLK50 (36) IDC/FLK50 (36) |
yellow-black | IDC/FLK50 (37) IDC/FLK50 (37) |
yellow-brown | IDC/FLK50 (38) IDC/FLK50 (38) |
yellow-red | IDC/FLK50 (39) IDC/FLK50 (39) |
yellow-orange | IDC/FLK50 (40) IDC/FLK50 (40) |
Field level | |
Connection method | Single wires |
Number of positions | 40 |
Controller level | |
Connection in acc. with standard | IEC 60603-13 |
Connection method | IDC/FLK socket strip |
Number of connections | 1 |
Number of positions | 40 |
Exit angle | 180 ° |
Insertion/withdrawal cycles | > 50 |
Pitch | 2.54 mm |
Air clearances and creepage distances | |
Standards/regulations | DIN EN 50178 |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2908837 |
Packing unit | 1 pc |
Minimum order quantity | 2 pc |
Note | Made to order (non-returnable) |
Sales key | CK2 |
Product key | DK2221 |
GTIN | 4055626348049 |
Customs tariff number | 85444290 |
Country of origin | DE |
UNSPSC
UNSPSC 21.0 | 26121620 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT s.r.o.
Námestie Mateja Korvína 1, 811 07 Bratislava. Zapísaná v Obchodnom registri Okresného súdu Bratislava III, vložka číslo 48994/B.