CABLE-FCN24-2X14-OMR-OUT/...
-
Cable
2302858
Round cable set; controller: OMRON CS1, C200H (OD 215, MD 115, MD 215); connection 1: Fujitsu connector (1x 24-position); connection 2: IDC/FLK socket strip (2x 14-position); cable length: variable
Product details
Product type | System cable |
Insulation characteristics: Air clearances and creepage distances | |
Insulation | Functional insulation |
Overvoltage category | II |
Pollution degree | 2 |
Ambient conditions | |
Degree of protection | IP00 |
Degree of protection (Installation location) | ≥ IP54 (Installation location) |
Ambient temperature (operation) (fixed installation) | -40 °C ... 70 °C (fixed installation) |
Ambient temperature (operation) (flexible installation) | -10 °C ... 70 °C (flexible installation) |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m |
Operating voltage | ≤ 25 V AC |
Operating voltage (DC) | ≤ 60 V DC |
Nominal operating mode | 100% operating factor |
Current (Per path, 50°C) | ≤ 1 A |
Current (Per path, 70°C) | ≤ 0.6 A |
Air clearances and creepage distances | |
Rated insulation voltage | 63 V |
Rated surge voltage | 0.6 kV |
Supported controller OMRON CS1/C200H | |
Suitable I/O card | OD215 |
MD115 | |
MD215 | |
Supported controller OMRON C200H | |
Suitable I/O card | OD215 |
MD115 | |
MD215 |
Cable length | variable |
10X0.14 [PVC] | |
UL AWM Style | 2464/1061 |
Number of positions | 10 |
Shielded | no |
Cable type | 10X0.14 [PVC] |
Conductor type | Round cable set |
Conductor structure signal line | 7x 0.16 mm |
AWG signal line | 26 |
Conductor cross section | 10x 0.14 mm² |
Wire diameter incl. insulation | 1 mm ±0.03 mm |
External cable diameter | 6.10 mm ±0.4 mm |
Outer sheath, material | Semi-rigid PVC |
External sheath, color | gray |
Conductor material | Tin-plated Cu litz wires |
Cable resistance | ≤ 145 Ω/km (20 °C) |
Insulation resistance | ≥ 20 MΩ*km (20 °C) |
Smallest bending radius, fixed installation | 52 mm |
Smallest bending radius, movable installation | 98 mm |
Dynamic load capacity (bending) | Max. bending cycles: 5000 |
Halogen-free | no |
Flame resistance | IEC 60332-1-2 (raw cable) |
VDE 0842, Part 332-1-2 (raw cable) | |
IEC 60332-3-22 (raw cable) | |
UL VW-1 | |
CSA FT-1 | |
Resistance to oil | can withstand occasional splashes (raw cable) |
Cable type | Splitting cable for two modules |
Color code: Individual wire | |
black | Fujitsu24 (A1) IDC/FLK14-1 (1) |
brown | Fujitsu24 (A2) IDC/FLK14-1 (2) |
red | Fujitsu24 (A3) IDC/FLK14-1 (3) |
orange | Fujitsu24 (A4) IDC/FLK14-1 (4) |
yellow | Fujitsu24 (A5) IDC/FLK14-1 (5) |
green | Fujitsu24 (A6) IDC/FLK14-1 (6) |
blue | Fujitsu24 (A7) IDC/FLK14-1 (7) |
violet | Fujitsu24 (A8) IDC/FLK14-1 (8) |
gray | Fujitsu24 (A10) IDC/FLK14-1 (9) |
white | Fujitsu24 (A9) IDC/FLK14-1 (10) |
black | Fujitsu24 (B1) IDC/FLK14-2 (1) |
brown | Fujitsu24 (B2) IDC/FLK14-2 (2) |
red | Fujitsu24 (B3) IDC/FLK14-2 (3) |
orange | Fujitsu24 (B4) IDC/FLK14-2 (4) |
yellow | Fujitsu24 (B5) IDC/FLK14-2 (5) |
green | Fujitsu24 (B6) IDC/FLK14-2 (6) |
blue | Fujitsu24 (B7) IDC/FLK14-2 (7) |
violet | Fujitsu24 (B8) IDC/FLK14-2 (8) |
gray | Fujitsu24 (B10) IDC/FLK14-2 (9) |
white | Fujitsu24 (B9) IDC/FLK14-2 (10) |
Field level | |
Connection in acc. with standard | IEC 60603-13 |
Connection method | IDC/FLK socket strip |
Number of connections | 2 |
Number of positions | 14 |
Insertion/withdrawal cycles | > 50 |
Pitch | 2.54 mm |
Controller level | |
Connection method | Fujitsu connector |
Number of connections | 1 |
Number of positions | 24 |
Insertion/withdrawal cycles | > 50 |
Air clearances and creepage distances | |
Standards/regulations | DIN EN 50178 |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2302858 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CK2 |
Product key | DK226O |
Customs tariff number | 85444290 |
Country of origin | DE |
UNSPSC
UNSPSC 21.0 | 26121620 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
Splitting 16 channels into 2 x 8 channels
PHOENIX CONTACT s.r.o.
Námestie Mateja Korvína 1, 811 07 Bratislava. Zapísaná v Obchodnom registri Okresného súdu Bratislava III, vložka číslo 48994/B.