The ID-S-RT wireless receiver is part of the Blade Intelligence rotor blade monitoring system for wind turbine generators (WTGs). The Blade Intelligence rotor blade monitoring system allows for recording and detailed analysis of typical measured values for lightning currents, temperature, ice thickness, and bending moments on the rotor of a WTG. It consists of the corresponding sensors, preassembled connecting cables, and a WIL-BI switchgear and controlgear assembly (as the evaluation unit).
ID-S-RT 868
-
Wireless receiver
1061960
Wireless receiver, RSMA (female) antenna connection, communication with the ID-S-S 868 sensor via 868 MHz frequency band
Product details
Product type | Wireless element |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 2 |
Transient surge protection | yes |
Supply Transmitter | |
Supply voltage range | 19.2 V DC ... 30.5 V DC |
Typical current consumption | 41 mA |
Max. current consumption | 200 mA |
Connection method | Push-in connection |
Stripping length | 10 mm |
Conductor cross section, rigid min. | 0.2 mm² |
Conductor cross section, rigid max. | 2.5 mm² |
Conductor cross section flexible min. | 0.2 mm² |
Conductor cross section flexible max. | 2.5 mm² |
Conductor cross section AWG min. | 24 |
Conductor cross section AWG max. | 14 |
Wireless | |
Direction | Uni-directional |
Wireless | |
Frequency | 868 MHz |
Antenna connection method | RSMA (female) |
Functions | |
Security | 128-bit data encryption |
Status display | LED supply voltage, PWR (green) |
LED periphery error, ERR (red) | |
LED CAN bus, CAN (yellow) | |
LED HF data, RF (blue) |
Dimensional drawing |
|
Width | 17.5 mm |
Height | 118 mm |
Depth | 114.5 mm |
Housing material | PA |
Ambient conditions | |
Degree of protection | IP20 |
IP20 | |
Ambient temperature (operation) | -40 °C ... 65 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Altitude | to 3000 m |
Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
Shock | 30g, IEC 60068-2-27 |
Vibration (operation) | 5g, accordance to IEC 60068-2-6 |
CE | |
Identification | CE-compliant |
Note | Directive 2014/53/EU (RED) |
Electromagnetic HF field | |
Frequency range | 863 MHz ... 870 MHz (typical: 868 MHz) |
Item number | 1061960 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | ***** |
Product key | DTHABA |
GTIN | 4055626717067 |
Weight per piece (including packing) | 250 g |
Weight per piece (excluding packing) | 250 g |
Customs tariff number | 85176200 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27143136 |
ETIM
ETIM 9.0 | EC001099 |
UNSPSC
UNSPSC 21.0 | 43201500 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
ANT-OMNI-868-01 - Antenna 2702136
-
ANT-DIR-868-01 - Antenna 2702137
-
RAD-ADP-N/F-N/F - Adapter 2867843
-
RAD-ADP-RSMA/M-RSMA/F-90 - Adapter 2904790
-
RAD-PIG-EF316-N-RSMA - Antenna cable 2701402
-
RAD-PIG-RSMA/N-0.5 - Antenna cable 2903263
-
RAD-PIG-RSMA/N-1 - Antenna cable 2903264
-
RAD-PIG-RSMA/N-2 - Antenna cable 2903265
-
RAD-PIG-RSMA/N-3 - Antenna cable 2903266
-
RAD-PIG-RSMA/N-5 - Antenna cable 2702140
-
FL LCX PIG-EF142-N-N - Antenna cable 2700677
-
RAD-CAB-EF393- 3M - Antenna cable 2867649
-
RAD-CAB-EF393- 5M - Antenna cable 2867652
-
RAD-CAB-EF393-10M - Antenna cable 2867665
-
RAD-CAB-EF393-15M - Antenna cable 2885634
-
TTC-6P-3-HF-F-M-12DC-PT-I - Surge protection device 2906796
-
CN-LAMBDA/4-2.25-BB - Surge protection device 2801057
-
CN-UB-70DC-6-BB - Surge protection device 2803166
-
SD FLASH 2GB ID-S - Program/configuration memory 1081550
PHOENIX CONTACT (SEA) Pte Ltd
80 Bendemeer Road, #09-01A | #10-02 (Reception), Singapore 339949