F-MS 12 ST GY1
-
Type 2 surge protection plug
2801282
Surge protection plug type 2, with N-PE total current spark gap for base element.
Product details
IEC test classification | II |
T2 | |
EN type | T2 |
IEC power supply system | TN |
TT | |
Number of positions | 1 |
Surge protection fault message | optical |
Arrester can be tested with CHECKMASTER from software version: | From SW rev. 1.10 |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal frequency fN | 50 Hz (60 Hz) |
Connection method | pluggable |
Dimensional drawing |
|
Width | 17.5 mm |
Height | 52.4 mm |
Depth | 55.3 mm |
Horizontal pitch | 1 Div. |
Color | gray (RAL 7042) |
black (RAL 9005) | |
Flammability rating according to UL 94 | V-0 |
CTI value of material | 600 |
Insulating material | PA 6.6 |
Material group | I |
Housing material | PA 6.6 |
Mechanical data | |
Open side panel | No |
Mode of protection | N-PE |
Direction of action | N-PE |
Nominal voltage UN | 240/415 V AC (TN - only N-PE) |
240/415 V AC (TT - only N-PE) | |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous voltage UC | 260 V AC |
Residual current IPE | ≤ 5 µA |
Standby power consumption PC | ≤ 1.5 mVA |
Nominal discharge current In (8/20) µs | 20 kA |
Maximum discharge current Imax (8/20) µs | 40 kA |
Follow current interrupt rating Ifi | 100 A (260 V) |
Voltage protection level Up | ≤ 1.5 kV |
Residual voltage Ures | ≤ 0.4 kV (at In) |
≤ 0.25 kV (at 10 kA) | |
≤ 0.15 kV (at 5 kA) | |
≤ 0.1 kV (at 3 kA) | |
Impulse sparkover voltage at 6 kV (1.2/50) µs | ≤ 1.5 kV |
TOV behavior at UT | 1200 V AC (200 ms / withstand mode) |
Response time tA | ≤ 100 ns |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 80 °C |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m (amsl) |
Permissible humidity (operation) | 5 % ... 95 % |
Shock (operation) | 25g |
Vibration (operation) | 5g |
Air clearances and creepage distances | |
Standards/regulations | EN 60664-1 / EN 61643-11 |
Standards/specifications | IEC 61643-11 |
Note | 2011 |
Standards/specifications | EN 61643-11 |
Note | 2012 |
Mounting type | on base element |
Item number | 2801282 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | ***** |
Product key | CLP212 |
GTIN | 4046356750325 |
Weight per piece (including packing) | 45.3 g |
Weight per piece (excluding packing) | 43.5 g |
Customs tariff number | 85363010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27171201 |
ETIM
ETIM 9.0 | EC000381 |
UNSPSC
UNSPSC 21.0 | 39121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT (SEA) Pte Ltd
80 Bendemeer Road, #09-01A | #10-02 (Reception), Singapore 339949