ETD-SL-2T-I/SC021
-
Timer relay
2901633
Pulse encoder with adjustable pulse and pause times (50 ms - 100 h), wide range power supply unit, 2 changeover contacts
Product details
Material information | The wired components are also cast. |
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Product type | Timer relay |
Operating mode | 100% operating factor |
Mechanical service life | approx. 2x 107 cycles |
Insulation characteristics | |
Insulation | Basic insulation |
Overvoltage category | III |
Pollution degree | 2 |
Service life electrical | approx. 2x 105 cycles at ohmic load, 1000 VA |
Nominal frequency | 48 Hz ... 63 Hz |
Nominal power consumption | 2.5 VA (1 W) |
Test voltage relay winding/relay contact | 4 kV |
Rated insulation voltage | 300 V |
Nominal power consumption | 2.5 VA (1 W) |
Input voltage range | 24 V DC ... 240 V DC -20 % ... +25 % |
24 V AC ... 240 V AC -15 % ... +10 % | |
Temperature coefficient, typical | ≤ 0.01 %/K |
Recovery time | 500 ms |
Function | lp: Switched-mode beginning with the pause |
li: Switched-mode beginning with the pulse | |
Setting range time | 50 ms ... 100 h (7 time end ranges) |
Basic accuracy | ± 1 % (of scale end value) |
Setting accuracy | ≤ 5 % (of scale end value) |
Repeat accuracy | ≤ 0.5 % ±5 ms |
Switching | |
Contact switching type | 2 floating changeover contacts |
Maximum switching voltage | 250 V AC (in acc. with IEC 60664-1) |
Interrupting rating (ohmic load) max. | 750 VA (3 A/250 V AC, module aligned, ≤ 5 mm spacing) |
1250 VA (5 A/250 V AC, module not aligned, ≥ 5 mm spacing) | |
Output fuse | 5 A (fast-blow) |
Connection method | Screw connection |
Stripping length | 8 mm |
Conductor cross section rigid | 0.5 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.5 mm² ... 2.5 mm² |
Conductor cross section AWG | 20 ... 14 |
Tightening torque | 1 Nm ... 1 Nm |
Status display | Green LED (POWER) |
Yellow LED (relay active) |
Width | 22.5 mm |
Height | 90 mm |
Depth | 113 mm |
Color | green (RAL 6021) |
Flammability rating according to UL 94 | V0 |
Housing insulation material | Polyamide PA, self-extinguishing |
Ambient conditions | |
Degree of protection (Housing) | IP40 (Housing) |
Degree of protection (Connection terminal blocks) | IP20 (Connection terminal blocks) |
Ambient temperature (operation) | -25 °C ... 55 °C |
-25 °C ... 40 °C (corresponds to UL 508) | |
Ambient temperature (storage/transport) | -25 °C ... 70 °C |
Climatic class | 3K3 (in acc. with EN 60721) |
Permissible humidity (operation) | 15 % ... 85 % |
Standards/regulations | EN 50178 |
Mounting type | DIN rail mounting |
Assembly note | on standard DIN rail NS 35 in accordance with EN 60715 |
Mounting position | any |
Item number | 2901633 |
Packing unit | 1 pc |
Minimum order quantity | 10 pc |
Sales key | ***** |
Product key | DK6634 |
GTIN | 4046356619028 |
Weight per piece (including packing) | 147.6 g |
Weight per piece (excluding packing) | 142.2 g |
Customs tariff number | 85364900 |
Country of origin | AT |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT (SEA) Pte Ltd
80 Bendemeer Road, #09-01A | #10-02 (Reception), Singapore 339949