VAL-CP-MOSO 60-3S-FM
-
Type 2 surge arrester
2804403
Combination of type 2 surge protection and arrester backup fuse, with arrester monitoring, in combination with a status indicator and remote indication contact. Design: 5-conductor system (L1, L2, L3, N, PE), mounting on 60 mm system technology (power rail system)
Product details
Product type | Surge arrester |
IEC test classification | II |
T2 | |
EN type | T2 |
IEC power supply system | TN-S |
TT | |
Type | Module for 60 mm system technology |
Number of positions | 4 |
Surge protection fault message | Optical, remote indicator contact |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal frequency fN | 50 Hz (60 Hz) |
Nominal voltage UN | 240 V AC (230/400 V AC ... 240/415 V AC) |
Indicator/remote signaling | |
Connection name | Remote fault indicator contact |
Switching function | Changeover contact |
Operating voltage | 5 V AC ... 250 V AC |
125 V DC (200 mA DC) | |
Operating current | 5 mA AC ... 1 A AC |
1 A DC (30 V DC) |
PE conductor connection | |
Connection method | Screw connection |
Screw thread | M5 |
Tightening torque | 4.5 Nm |
Stripping length | 16 mm |
Conductor cross section flexible | 2.5 mm² ... 16 mm² |
Conductor cross section rigid | 2.5 mm² ... 25 mm² |
Conductor cross section AWG | 12 ... 4 |
N conductor connection | |
Connection method | Screw connection |
Screw thread | M5 |
Tightening torque | 4.5 Nm |
Stripping length | 16 mm |
Conductor cross section flexible | 2.5 mm² ... 16 mm² |
Conductor cross section rigid | 2.5 mm² ... 25 mm² |
Conductor cross section AWG | 12 ... 4 |
Phase conductor connection | |
Connection method | 60 mm power rail system |
Remote fault indicator contact | |
Connection method | Pluggable screw connection |
Screw thread | M2 |
Tightening torque | 0.25 Nm |
Stripping length | 7 mm |
Conductor cross section flexible | 0.14 mm² ... 1.5 mm² |
Conductor cross section rigid | 0.14 mm² ... 1.5 mm² |
Conductor cross section AWG | 28 ... 16 |
Dimensional drawing |
|
Width | 54 mm |
Height | 220 mm |
Depth | 134 mm |
Color | light gray (RAL 7035) |
Flammability rating according to UL 94 | V-0 |
CTI value of material | 600 |
Insulating material | PBT, PA6, PA66 |
Material group | I |
Housing material | PBT |
PA 6 | |
PA 6.6 |
Mode of protection | L-N |
L-PE | |
N-PE | |
Direction of action | 3L-N & N-PE |
Nominal voltage UN | 240/415 V AC (TN-S) |
240/415 V AC (TT) | |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous operating voltage UC (L-N) | 350 V AC |
Maximum continuous operating voltage UC (L-PE) | 350 V AC |
Maximum continuous operating voltage UC (N-PE) | 264 V AC |
Protective conductor current IPE | ≤ 1 µA |
Nominal discharge current In (8/20) µs | 20 kA |
Maximum discharge current Imax (8/20) µs (L-N) | 25 kA |
Maximum discharge current Imax (8/20) µs (L-PE) | 25 kA |
Maximum discharge current Imax (8/20) µs (N-PE) | 40 kA |
Follow current interrupt rating Ifi (N-PE) | 100 A (264 V AC) |
Short-circuit current rating ISCCR | 25 kA |
Voltage protection level Up (L-N) | ≤ 2.5 kV |
Voltage protection level Up (N-PE) | ≤ 1.5 kV |
Residual voltage Ures (L-N) | ≤ 2.1 kV (at In) |
≤ 1.9 kV (at 10 kA) | |
≤ 1.8 kV (at 5 kA) | |
≤ 1.7 kV (at 3 kA) | |
Residual voltage Ures (L-PE) | ≤ 2.3 kV (at In) |
≤ 2 kV (at 10 kA) | |
≤ 1.9 kV (at 5 kA) | |
≤ 1.8 kV (at 3 kA) | |
Residual voltage Ures (N-PE) | ≤ 0.5 kV (at In) |
≤ 0.5 kV (at 10 kA) | |
≤ 0.5 kV (at 5 kA) | |
≤ 0.5 kV (at 3 kA) | |
TOV behavior at UT (L-N) | 415 V AC (5 s / withstand mode) |
440 V AC (120 min / safe failure mode) | |
TOV behavior at UT (N-PE) | 1200 V AC (200 ms / withstand mode) |
Response time tA (L-N) | ≤ 25 ns |
Response time tA (L-PE) | ≤ 100 ns |
Response time tA (N-PE) | ≤ 100 ns |
Max. backup fuse with branch wiring | not required |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 55 °C |
Ambient temperature (storage/transport) | -40 °C ... 75 °C |
Altitude | ≤ 2000 m (amsl) |
Permissible humidity (operation) | 5 % ... 95 % |
Air clearances and creepage distances | |
Standards/regulations | DIN VDE 0110-1 / IEC 60664-1 / IEC 61643-11 |
Standards/specifications | IEC 61643-11 |
Note | 2011 |
Standards/specifications | EN 61643-11 |
Note | 2012 |
Mounting type | 60 mm system technology (power rail) |
Item number | 2804403 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | 0702* |
Product key | CL1313 |
GTIN | 4046356317825 |
Weight per piece (including packing) | 1,375.3 g |
Weight per piece (excluding packing) | 1,208 g |
Customs tariff number | 85363090 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27171202 |
ECLASS-15.0 | 27171202 |
ETIM
ETIM 9.0 | EC000941 |
UNSPSC
UNSPSC 21.0 | 39121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Tool-free mounting on 5 and 10 mm busbars
Disconnect device on each individual plug
Excellent level of information provided by visual status indicator and remote indication contact
Type 2 consistent plug-in surge arresters
PHOENIX CONTACT (SEA) Pte Ltd
80 Bendemeer Road, #09-01A | #10-02 (Reception), Singapore 339949