PI/EX-ME-RPS-I/I
-
Signal isolator
2835435
Repeater power supply, (Analog IN), input: intrinsically safe, input signal: 0(4) ... 20 mA, output signal: 0(4) ... 20 mA
Product details
Product type | Signal conditioner |
Application | Analog IN |
No. of channels | 1 |
Line monitoring | NE 21 |
Test voltage input/output | 1.5 kV AC (50 Hz, 60 s) |
Step response (10-90%) | 2.2 ms |
Maximum temperature coefficient | < 0.01 %/K |
Maximum transmission error | ≤ 0.1 % (of final value) |
Electrical isolation Input/output/power supply | |
Electrical isolation | 375 V (Peak value, in acc. with EN 50020) |
Supply | |
Supply voltage range | 20 V DC ... 30 V DC |
Max. current consumption | < 90 mA (at 24 V DC/20 mA) |
Power consumption | 2.2 W |
Signal | |
Description of the input | Current input, intrinsically safe |
Available input sources | 2-conductor measuring transducer 4...20 mA |
3-conductor measuring transducer 4 ... 20 mA | |
Active, fed from the field side, 0/4...20 mA signals | |
Current input signal | 4 mA ... 20 mA |
Transmitter supply voltage | 17 V (at 20 mA) |
Connection technology | 2-, 3-conductor |
Signal | |
Output description | Current output |
Current output signal | 0 mA ... 20 mA |
4 mA ... 20 mA | |
Load/output load current output | 1000 Ω |
Connection method | Pluggable screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 14 |
Tightening torque | 0.5 Nm ... 0.6 Nm |
Safety data | |
Max. output voltage Uo | 28 V |
Max. output current Io | 93 mA |
Max. output power Po | 650 mW |
Safety-related maximum voltage Um | 250 V |
IIB: Max. external inductivity Lo / Max. external capacitance Co | 14 mH / 650 nF |
IIC: Max. external inductivity Lo / Max. external capacitance Co | 2 mH / 83 nF |
Status display | Green LED (supply voltage) |
Dimensional drawing |
|
Width | 22.5 mm |
Height | 99 mm |
Depth | 114.5 mm |
Color | green (RAL 6021) |
Flammability rating according to UL 94 | V0 |
Housing material | Polyamide PA non-reinforced |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 60 °C |
Ambient temperature (storage/transport) | -25 °C ... 80 °C |
Permissible humidity (operation) | ≤ 75 % (annual average) |
≤ 95 % (30 days/year, non-condensing) |
CE | |
Certificate | CE-compliant |
ATEX | |
Identification | II (1)GD |
[EEx ia] IIC | |
Certificate | TÜV 00 ATEX 1522 |
UL, USA/Canada | |
Identification | cULus |
Standards | |
Standards/regulations | NAMUR recommendation NE 21 |
Item number | 2835435 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | 0970* |
Product key | DK1XXX |
GTIN | 4017918181161 |
Weight per piece (including packing) | 170.6 g |
Weight per piece (excluding packing) | 170.6 g |
Customs tariff number | 85043180 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT (SEA) Pte Ltd
80 Bendemeer Road, #09-01A | #10-02 (Reception), Singapore 339949