PV-SET 1000DC-SC/AC-3P-QPD
-
Surge protection device set
2801604
Surge protection in IP65 housing for the AC and DC side of an inverter for four-string photovoltaic systems up to 1000 V DC, DC connection via SUNCLIX plug/socket, AC connection via QUICKON nut.
Product details
IEC test classification | PV T1 |
PV T2 | |
Type | Installation housing |
Surge protection fault message | Optical, remote indicator contact |
Set comprises | 1774674 PV-CF-S 2,5-6 (+) |
1774687 PV-CM-S 2,5-6 (-) | |
Insulation characteristics | |
Protection class | II |
Overvoltage category | III |
Pollution degree | 2 |
Nominal frequency fN | 50 Hz (60 Hz) |
Nominal voltage UN | 230 V AC (TT or TNS network) |
Indicator/remote signaling | |
Connection name | Remote fault indicator contact |
Switching function | Changeover contact, 1-pos. |
Maximum operating voltage Umax. AC | 250 V AC |
Maximum operating voltage Umax DC | 125 V DC |
Max. operating current Imax | 1 A AC (inductive) |
1 A AC (ohmic) | |
30 mA DC (inductive) | |
200 mA DC (ohmic) |
Remote fault indicator contact | |
Connection method | MC 1,5/3 |
Screw thread | M2 |
Tightening torque, min | 0.25 Nm |
Stripping length | 7 mm |
Conductor cross section flexible min. | 0.14 mm² |
Conductor cross section flexible max. | 1.5 mm² |
Conductor cross section, rigid min. | 0.14 mm² |
Conductor cross section, rigid max. | 1.5 mm² |
Width | 377 mm |
Height | 200 mm |
Depth | 122 mm |
Horizontal pitch | 17 Div. |
Flammability rating according to UL 94 | V2 (Gehäuse / Deckel) |
V0 (Steckverbinder) | |
Cover material | Polycarbonate, transparent |
Housing material | Polycarbonate, glass-fiber-reinforced |
Connector material | PA |
Direction of action | (L+)-PE & (L-)-PE & (L+)-(L-) |
3L-N & N-PE | |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous operating voltage UC (L-N) | 350 V AC (AC unit) |
Maximum continuous operating voltage UC (N-PE) | 264 V AC (AC unit) |
Protective conductor current IPE | ≤ 1 µA (AC) |
≤ 20 µA (DC) | |
Standby power consumption PC | ≤ 25 mVA (DC) |
≤ 3.5 mW (AC) | |
Nominal discharge current In (8/20) µs | 15 kA (DC) |
20 kA (AC) | |
Nominal discharge current In (8/20) µs (L-N) | 20 kA (AC) |
60 kA (all channels) | |
Nominal discharge current In (8/20) µs (N-PE) | 20 kA (AC) |
Maximum discharge current Imax (8/20) µs | 40 kA (DC) |
40 kA (AC) | |
Maximum discharge current Imax (8/20) µs (L-N) | 120 kA (all channels) |
Maximum discharge current Imax (8/20) µs (N-PE) | 40 kA |
Follow current interrupt rating Ifi (N-PE) | 100 A |
Voltage protection level Up (L-N) | ≤ 1.5 kV |
Voltage protection level Up (N-PE) | ≤ 1.5 kV |
Voltage protection level Up (L+) - (L-) | ≤ 3.5 kV |
Voltage protection level Up (L+/L-) - PE | ≤ 3.5 kV |
Response time tA | ≤ 25 ns (DC) |
Response time tA (L-N) | ≤ 25 ns |
Response time tA (L-PE) | ≤ 100 ns |
Response time tA (N-PE) | ≤ 100 ns |
Max. backup fuse with V-type through wiring | 40 A (gL/gG) |
Max. backup fuse with branch wiring | 125 A (gL/gG) |
PV protective circuit AC side | |
Rated operating voltage Ue | 230 V AC (400 V AC) |
Rated frequency fn | 50 Hz (60 Hz) |
Rated voltage Un | 230 V AC (400 V AC, TT or TNS network) |
Rated surge voltage resistance Uimp | 4 kV |
Rated current IN | 13.1 A AC |
Protective circuit DC voltage side (DC) | |
Rated surge voltage resistance Uimp | 8 kV |
Short-circuit current ISCSTC | 4x 8.5 A (per string) |
Open circuit voltage UOCSTC | 830 V DC (Solar generator) |
Maximum discharge current Imax (8/20) µs | 40 kA (DC) |
40 kA (AC) | |
Response time tA | ≤ 25 ns (DC) |
Recommended backup fuse maximum | DC, not required |
Max. backup fuse with V-type through wiring | 40 A (gL/gG) |
Max. backup fuse with branch wiring | 125 A (gL/gG) |
Nominal discharge current In (8/20) µs | 15 kA (DC) |
20 kA (AC) | |
Protective conductor current IPE | ≤ 1 µA (AC) |
≤ 20 µA (DC) | |
Voltage protection level Up (L+) - (L-) | ≤ 3.5 kV |
Voltage protection level Up (L+/L-) - PE | ≤ 3.5 kV |
Standby power consumption PC | ≤ 25 mVA (DC) |
≤ 3.5 mW (AC) |
Ambient conditions | |
Degree of protection | IP65 |
IP65 | |
Impact strength | IK08 |
Ambient conditions | A, B |
Ambient temperature (operation) | -20 °C ... 60 °C |
Air clearances and creepage distances | |
Standards/regulations | EN 50539-11 / DIN VDE 0110-1 / IEC 60664-1 / IEC 61643-1 |
Standards/specifications | IEC 61439-2 |
Note | 2011 |
Standards/specifications | EN 61439-2 |
Note | 2011 |
Standards/specifications | EN 50539-11 |
Note | DC surge protection |
Standards/specifications | EN 61643-11 |
Note | AC surge protection |
Mounting type | Surface/Panel mounting |
Item number | 2801604 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | ***** |
Product key | DTHDAA |
GTIN | 4046356872638 |
Weight per piece (including packing) | 4,780 g |
Weight per piece (excluding packing) | 4,780 g |
Customs tariff number | 85363010 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT (SEA) Pte Ltd
80 Bendemeer Road, #09-01A | #10-02 (Reception), Singapore 339949