UL Recognized
Approval ID: E60425-20110524Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 51 A | 18 - 6 | ||
Use group C | ||||
150 V | 51 A | 18 - 6 | ||
Use group D | ||||
300 V | 10 A | 18 - 6 |
VDE approval of drawings
Approval ID: 40041250Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
400 V | 76 A | 0.75 - 16 |