SACC-DSI-MSB-5CON-PG9/ 0,5 SCOX - Device connector rear mounting
1239966

Device connector rear mounting, Universal, 5-position, Pin, straight, M12-SPEEDCON, coding: B, on free cable end, Rear mounting, Pg9, Individual wires, cable length: 0.5 m, 0.34 mm2, TPE litz wire, potted, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Product details









Compatible products



Your advantages

Preassembled with litz wires for immediate use
Customer-specific assemblies and litz wire lengths available
Sealed on the litz wire side for optimum leak-tightness
All standard pin assignments and codings for signal, data, and power transmission with a uniform design-in design
For high transmission safety: shield connection to the housing with optional EMC nut
SPEEDCON fast locking system reduces cabling times