SACCBP-MS-12CON-M16/2,0-PVCSCOX - Device connector rear mounting
1239768

Device connector rear mounting, Universal, 12-position, PVC/PVC, black RAL 9005, shielded, Pin, straight, M12-SPEEDCON, coding: A, on free cable end, Rear mounting, M16 x 1.5, Cable connection, cable length: 2 m, 0.14 mm2, PVC black, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Product details









Compatible products



Your advantages

Preassembled with cables in various standard lengths for immediate use
Customer-specific assemblies and cable lengths can be supplied
Sealed on the cable side for optimum tightness of seal
For high transmission safety: shield connection to the housing with optional EMC nut