SB-8ESSD8AWT00SX
-
Device connector front mounting
1244966
M40, Device connector front mounting, series: SB, straight, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 8+4+PE, contact connection type: Socket, Crimp connection, Axial O-ring, flange dimensions: 40 mm x 40 mm, coding: Signal, coding 2, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Product details
Order information: | Crimp contacts, 8 x Ø 1 mm, 5 x Ø 3.6 mm, order separately |
Safety note | |
Safety note | WARNING: The connectors may not be plugged in or disconnected under load. Ignoring the warning or improper use may damage persons and/or property. |
• WARNING: Commission properly functioning products only. The products must be regularly inspected for damage. Decommission defective products immediately. Replace damaged products. Repairs are not possible. | |
• WARNING: Only electrically qualified personnel may install and operate the product. They must observe the following safety notes. The qualified personnel must be familiar with the basics of electrical engineering. They must be able to recognize and prevent danger. The relevant symbol on the packaging indicates that only personnel familiar with electrical engineering are allowed to install and operate the product. | |
• The products are suitable for applications in plant, controller, and electrical device engineering. | |
• When operating the connectors in outdoor applications, they must be separately protected against environmental influences. | |
• Assembled products may not be manipulated or improperly opened. | |
• Only use mating connectors that are specified in the technical data of the standards listed (e.g. the ones listed in the product accessories online at phoenixcontact.com/products). | |
• When using the product in direct connection with third-party manufacturers, the user is responsible. | |
• For operating voltages > 50 V AC, conductive connector housings must be grounded | |
• VDE 0100/1.97 § 411.1.3.2 and DIN EN 60 204/11.98 § 14.1.3 are applicable when combining several circuits in a cable and/or connector | |
• Observe the corresponding technical data. You will find information: o On the product o On the packing label o In the supplied documentation o Online at phoenixcontact.com/products under the product |
|
• Only use tools recommended by Phoenix Contact | |
• The installation notes/Design In documents online on the download page at phoenixcontact.com/products must be observed for this product. | |
• Use a protective cap to protect connectors that are not in use. The suitable accessories are available online in the accessory section of the product at phoenixcontact.com/products | |
• Operate the connector only when it is fully plugged in and interlocked. | |
• Ensure that when laying the cable, the tensile load on the connectors does not exceed the upper limit specified in the standards. | |
• Observe the minimum bending radius of the cable. Lay the cable without twisting it. | |
• The connector warms up in normal operation. Depending on the ambient conditions, the surface of the connector can continue to warm up. In this case, the user is responsible for posting warnings (e.g. DIN EN ISO 13732-1:2008-12). |
Product type | Circular connectors (device side) |
Insulating body | |
Protection against electric shock | IEC 61984 |
Coding | Signal, coding 2 |
Connection method | Crimp connection |
Contact switching type | Socket |
Application | Hybrid |
Number of positions | 13 |
Connection profile | 8+4+PE |
Installation height | 2000 m (4000 m at 300 V system voltage in accordance with DIN EN 606664-1) |
Number Contact (Contact group 1) | 5 |
Diameter Contact (Contact group 1) | 3.6 mm |
Litz wire cross-section min. Contact (Contact group 1) | 2.5 mm² |
Litz wire cross-section max. Contact (Contact group 1) | 16 mm² |
Rated current Contact (Contact group 1) | 70 A (for max. connection cross section) |
Rated voltage Contact (Contact group 1) | 630 V AC (Overvoltage category III/3) |
850 V DC (Overvoltage category II/3) | |
Rated surge voltage | 6 kV |
Overvoltage category | III |
Degree of pollution | 3 |
Number Contact (Contact group 2) | 4 |
Diameter Contact (Contact group 2) | 1 mm |
Litz wire cross-section min. Contact (Contact group 2) | 0.06 mm² |
Litz wire cross-section max. Contact (Contact group 2) | 1 mm² |
Rated current Contact (Contact group 2) | 8 A (for max. connection cross section) |
Rated voltage Contact (Contact group 2) | 50 V AC/DC (Contact 5 ... 8) |
Rated surge voltage | 1.5 kV |
Overvoltage category | II, III |
Degree of pollution | 3 |
Number Contact (Contact group 3) | 4 |
Diameter Contact (Contact group 3) | 1 mm |
Litz wire cross-section min. Contact (Contact group 3) | 0.06 mm² |
Litz wire cross-section max. Contact (Contact group 3) | 1.5 mm² |
Rated current Contact (Contact group 3) | 8 A (for max. connection cross section) |
Rated voltage Contact (Contact group 3) | 500 V AC/DC (Contact 1 ... 4) |
Rated surge voltage | 6 kV |
Overvoltage category | III |
Degree of pollution | 3 |
Housing | |
Type | Flange housing |
Thread type | M40 |
Design | straight |
Type of locking | for standard and SPEEDCON interlock |
Pg screw connection | none |
Mounting type | Front mounting/square flange (4x Ø 4,2 mm) |
Flange dimensions | 40 mm x 40 mm |
Housing material | Turned parts: copper zinc alloy (CuZn), die-cast parts: zinc (GD-Zn) |
Material for screw connection | CuZn |
Degree of protection (plugged in) | IP68/IP69K |
Seal for the device | Axial O-ring |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 115 °C (see derating curve) |
Item number | 1244966 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | ***** |
Product key | ABRCEL |
GTIN | 4063151412609 |
Weight per piece (including packing) | 205.3 g |
Weight per piece (excluding packing) | 136.175 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440116 |
ETIM
ETIM 9.0 | EC002635 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
SB-Z0002X - Metal protective cap 1244990
-
PROT-M40-PW-OT-IP20 - Plastic protective cap 1577212
-
SB-10KS0,06-1,00 - Crimp contact 1244919
-
SB-10KS0,50-1,50 - Crimp contact 1244920
-
SB-36KS1,50-6,00 - Crimp contact 1244890
-
SB-36KS6,00-10,00 - Crimp contact 1244891
-
SB-36KS16,00 - Crimp contact 1244892
-
SH-08KS0,06-0,34 - Crimp contact 1244455
-
SH-08KS0,34-0,50 - Crimp contact 1244457
-
SM-Z0028 - Color coding 1620627
-
SM-Z0029 - Color coding 1620628
-
SM-Z0030 - Color coding 1620629
Your advantages
Easy connection, thanks to infinitely adjustable cable outlet direction up to 310°
All housing can be fitted with pin or socket contacts
A total of eight contacts are available for signal transmission
Reduced connection time with SPEEDCON fast locking system
Safe use in the field, thanks to high degree of protection
Consistent EMC protection for reliable connection solutions in the industrial environment
PHOENIX CONTACT (SEA) Pte Ltd
80 Bendemeer Road, #09-01A | #10-02 (Reception), Singapore 339949