SH-08KS0,34-0,50 - Crimp contact
1244457

Crimp contact, Socket, turned, contact diameter: 0.8 mm, crimp range: 0.34 mm2 ... 0.5 mm2, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Product details








Compatible products



Your advantages

Crimping connection: vibration- and temperature-resistant assembly
High tensile strength of the connection
Low contact resistance
Easy production monitoring