SACC-E-M12FSL-4FE-F16XL/1,0-US - Device connector front mounting
1329935

Device connector front mounting, Power, 5-position, Flush-type female connector, straight, M12-Standard, coding: L, on free cable end, Individual wires, cable length: 1 m, 2.50 mm2, PEX litz wire

Product details









Compatible products



Your advantages

For compact devices: transmit high power in a confined space
Easy-to-install, optimized XL housing contour with wrench size 19
Mechanical tightening limitation for long-term-stable gasket
Preassembled with litz wires for immediate use
Customer-specific assemblies and litz wire lengths available
Sealed on the litz wire side for optimum leak-tightness
For high transmission safety: shield connection to the housing with optional EMC nut