CT-ES-40I-4010-75-150-5A-C05
-
Current transformer
1076162
Window-type current transformer, 150 A AC primary-side input current; 5 A AC secondary-side output current; accuracy class 0.5; 2.5 VA rated power
Product details
Trade restriction | |
CE note | The products are offered exclusively for export outside the EU and the European Economic Area. |
Product type | Current transformer |
Rated insulation voltage | 0.66 kV (Phase/neutral conductor) |
General | |
Accuracy class | 0.5 |
Converter type | Current transformers for rail profiles and circular conductors |
Current transformer | |
Rated power | 2.5 VA |
Rated frequency: Standard converter | 50 Hz ... 60 Hz |
Primary rated current Ipn | 0 A ... 150 A AC |
Secondary rated current Isn | 5 A AC |
Accuracy class | 0.5 |
Converter type | Current transformers for rail profiles and circular conductors |
Signal | |
Secondary rated current Isn | 5 A AC |
Accuracy class | 0.5 |
Item dimensions | |
Width | 44.6 mm |
Height | 97.5 mm |
Depth | 75.5 mm |
Circular conductor | |
Diameter | 30 mm |
Dimensional drawing |
|
Width | 44.6 mm |
Height | 97.5 mm |
Depth | 75.5 mm |
Primary round conductor (diameter) | 30 mm |
Color | traffic grey B (RAL 7043) |
Housing material | PC |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 40 °C |
Ambient temperature (storage/transport) | -25 °C ... 45 °C |
Altitude | ≤ 1000 m (When it is over 1000 m, it needs to be corrected based on the corresponding correction factors.) |
Permissible humidity (operation) | Used for switchgear cabinets without suffering from serious pollution, severe vibration, or direct invasion by rain and snow |
Standards/regulations | GB 20840 |
Item number | 1076162 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | ***** |
Product key | CKDA11 |
GTIN | 4055626783710 |
Weight per piece (including packing) | 475.1 g |
Weight per piece (excluding packing) | 480 g |
Customs tariff number | 85043129 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27210902 |
ETIM
ETIM 9.0 | EC002048 |
UNSPSC
UNSPSC 21.0 | 39121000 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Not applicable (Not qualified for the European market) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT (SEA) Pte Ltd
80 Bendemeer Road, #09-01A | #10-02 (Reception), Singapore 339949