ES-FT-BPC-S 95-120 OG - Connector
1298080

Connector, Range of articles: BPC, color: orange, number of positions: 1, min. conductor cross section: 95 mm2, max. conductor cross section: 120 mm2, rated voltage: 1500, rated current: 350 A, Connection method: Screw/Solder connection, Contact connection type: Pin

Product details









Compatible products



Your advantages

Patented design, with 3 proofs and one rotation
Safety lock
360° free rotation and flexible wiring
Foolproof mechanism installed
Touch-proof
Mismatching and short circuit proof