TÜV SÜD Type tested
Approval ID: 704072474902-01Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
1500 V | 250 A | 35 - 70 |
Connector, Range of articles: BPC 250, color: black, number of positions: 1, rated voltage: 1500, rated current: 250 A, Connection method: Thread connection, Contact connection type: Pin
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
1500 V | 250 A | 35 - 70 |