BPC 120 FT S 16-25 OG - Connector
1571066

Connector, Range of articles: BPC 120, color: orange, number of positions: 1, min. conductor cross section: 16 mm2, max. conductor cross section: 25 mm2, rated voltage: 1500, rated current: 120 A, Connection method: Thread connection, Contact connection type: Pin

Product details









Your advantages

Patented design, with 3 proofs and one rotation
Safety lock
360° free rotation and flexible wiring
Foolproof mechanism installed
Touch-proof
Mismatching and short circuit proof