HC-26S1N1280DU - Cable connector
1590354

Cable connector, straight, Screw locking mechanism, M27, number of positions: 26, contact connection type: Socket, shielded: yes, degree of protection: IP67, cable diameter range: 2 mm ... 14.5 mm, number of positions: 26, connection method: Solder connection, series: HC, this item is expected to be lead-free from Q2 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details








Compatible products